??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
A8801M - Paper basket module
Bill of material
A8801MNS
CODE
Code
A8801MNS
MAT
Material
BRANDDESC
Brand Description
INDA
ARTNUM
Article number
A8801MNE
SDESCR1
Very short description 1
INDA Waste paper, waste baskets Cm19.9X9.9 H27
SDESCR2
Very short description 2
INDISSIMA A8801M 19.9X9.9 NS
ARTDESC
Article description
INDA ACCESSORIES INDISSIMA Waste paper, waste baskets Cm19.9X9.9 H27 NS
INTERCODE
International code
EAN-13:8033163680323
ARTTYPE
Article type
Standard article
STAT
State
CURRENT
VAR
Variant characteristic
0
HEIGHT
Height
27.0 cm
WIDTH
Width
19.9 cm
DEPTH
Depth
9.9 cm
WEIGHT
Weight
1.765 kg
SER
Series
INDISSIMA
LINE
Waste baskets
MOD
Model
A8801M
INTRACODE
Intrastat code
73249000
FINSTRUT
Finishing structure
Black
GROUPROD
Pool products
A8801M
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Matteo Thun & Antonio Rodriguez