??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
AB41E2
Bill of material
AB41E2-02-1-C4T-AC100V
MODEL
Model no.
AB41E2
PS
Port size
OS
Orifice size
BSC
Body/sealant combination
COIL
Coil
4 : Thermal class 180 (H) explosion-proof coil d2G2
EWPM
External wire pull method
OO
Other options
OEPC
Organizations for explosive-proof certification
VOLT
Voltage
INFOTEXT
Product Info
Product Info
A
36.0 mm
B
11 mm
C
54 mm
D
97 mm
E
92 mm