??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
ABC120-1T48L - Bel Power Solutions
Bill of material
ABC120-1T48L
DESC
Description
Open Frame AC-DC Power Supply, Power 120W, Output 48VDC, 2.5A, Input 85-264VAC, Screw Terminal
POWER
Power
120 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
2,5 A
OT
Operating Temperature
-40 to 70 °C
PN
Part Number
ABC120-1T48L