??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc225_1024l - Bel Power Solutions
Bill of material
ABC225-1024L
PN
Part Number
ABC225-1024L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 225W, Output 24VDC, 9.37A, Input 85-264VAC, Molex Header
POWER
Power
225 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
9,37 A
OT
Operating Temperature
-40 to 70 °C