??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc41_1012l - Bel Power Solutions
Bill of material
ABC41-1012L
PN
Part Number
ABC41-1012L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 40W, Output 12VDC, 3.3A, Input 85 - 264VAC, Molex Header
POWER
Power
40 W
VI
Voltage Input
85 - 264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
3,3 A
OT
Operating Temperature
-40 to 70 °C