??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc550_1t58 - Bel Power Solutions
Bill of material
ABC550-1T58
PN
Part Number
ABC550-1T58
DESC
Description
Open Frame AC-DC Power Supply, Power 550W, Output 58VDC, 9.48A, Input 90-264VAC, Screw Terminal
POWER
Power
550 W
VI
Voltage Input
90-264 VAC
OV
Output Voltage
58 VDC
OC
Output Current
9,48 A
OT
Operating Temperature
-40 to 70 °C