??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
abc75_1012l - Bel Power Solutions
Bill of material
ABC75-1012L
PN
Part Number
ABC75-1012L
DESC
Description
Industrial Open Frame AC-DC Power Supply, Power 75W, Output 12VDC, 6.25A, Input 85-264VAC, Molex Header
POWER
Power
75 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
6,25 A
OT
Operating Temperature
-40 to 70 °C