??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
RK Rose+Krieger
Description
Cover profile - Assessories
Bill of material
E00024DAC Abdeckprofil Stange/2000 mm (Schwarz)
ARTIKEL
Article description
Cover profile
ARTIKELHELP
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
Abdeckprofil-Stange2000mm
TYPE
Type / Size
Stange/2000 mm
BEST
Order-no.
L
2000 mm
FVIS
Colour
HINWEISVPE
Refrence to pack quantity
Please, follow the pack quantity of delivery for this article (see catalogue)
GEWICHTF
Weight factor
0.018 kg/m
CNSMASSEXACT
Calculated weight
0.036 kg
CNSSTDDTIME
Standard delivery time of the article after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84879090
LX
IF (RF.EQ.1 )THEN LX= '6000'ELSE LX = '10:5999'ENDIF