??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
ABL100005 - Anti-static brushes
Bill of material
ABL100005-K1
ORDERNO
Order number
ABL100005-K1
FH
Bristle length
15 mm
L
Body length
1000 mm
MAT1
Body material
Aluminium / AL
MAT2
Bristle material
Stainless steel wire, twisted (grey)
SDT
Standard delivery time
Max. 10 working days days