您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: Mink Bürsten
Created: 17.11.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mink Bürsten
ABL20110-K1
Mink Bürsten
Antistatic Brushes
Antistatic Brushes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{mink/antistatic_brushes/antistatic_brushes/abl20110.prj},{NB=ABL20110-K1},{FH=15},{D=7.5},{L=1000},{OPT=0},{MAT1=Aluminium / AL},{MAT2=Carbon fibre (black)},{SDT=Max. 10 Arbeitstage},{CTN=96035000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
ABL20110 - Anti-static brushes
Bill of material
ABL20110-K1
ORDERNO
Order number
ABL20110-K1
FH
Bristle length
15
mm
L
Body length
1000
2000
3000
1000
2000
3000
mm
OPT
Mounting slot
No
Yes
No
Yes
MAT1
Body material
Aluminium / AL
MAT2
Bristle material
Carbon fibre (black)
SDT
Standard delivery time
Max. 10 working days
days