You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
利用可能なカタログ言語:
Deutsch
English
English (United States)
QAシール情報
カタログ: Spelsberg
Created: 17.11.2023
カタログの特徴:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Spelsberg
42500001
Spelsberg
Junction Boxes
Unprotected outdoor areas
without terminals
Powered by
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成
プレビュー
3D
2D
CADモデル選択
{spelsberg/24me02-15461449/24me03-1000057630/24me04-1000057640/42500001.prj},{NB=42500001},{MANUID=42500001},{EF000008=252},{EF000049=120},{EF001366=1000},{EF001438=202},{EF001742=-35},{EF003593=14},{EF004969=35},{QUANTITYMIN=1},{WEIGHT=1.0341},{LENGTH=202},{WIDTH=252},{DEPTH=120},{CUSTOMS_TARIFF_NUMBER1=85389099},{MD01=../../../_pool_/d0/63/pho_pro_42500001_sall_acadenas_v2.png},{VAR__MANUID_=42500001},{DESCSHORT=Abox Pro 250-L/sw}
設計基準に一致する目的の製品を選択してください。選択可能な属性は、テーブルアイコン上にハイライトされています。選択は、テーブルアイコンや値をクリックすることでリセットできます。
選択可能な製品数: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox Pro 250-L/sw
Bill of material
42500001
MD01
VAR__MANUID_
42500001
DESCSHORT
Short Description
Abox Pro 250-L/sw
DESCLONG
Long Description
Junction box, protection class IP66/IP67/IP69, nominal cross-section 25 mm², certified by VDE (DIN EN 60670-1/-22 (VDE 0606-1/-22)), DLG (Ammonia resistance), DNV (Class: Ships and Offshore Installations), knockouts, M20/M25/M40/M50, (4 rear, 10 side), internal fixing points, for installation in industrial environments and unprotected outdoor areas, black, U<sub>i</sub>=1000 V AC, without terminals<br /><strong>Dimensions: </strong>252 x 202 x 120 mm<br /><strong>Accessories supplied: </strong>4 double membrane seals IP66 M40 sealing range 17 - 28 mm, cover retainer
INTNO
International product number
4013902663576
MANUID
Product number of the Manufacturer
42500001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox Pro 250-L/sw
EF000003
EV010173
EF000007
EV000206
EF000008
252
EF000010
EV010584
EF000025
true
EF000049
120
EF000051
EV000220
EF000139
EV006034
EF000551
-
EF000557
EV000494
EF001366
1000
EF001438
202
EF001454
true
EF001613
EV000494
EF001742
-35
EF002169
EV000139
EF003593
14
EF004191
false
EF004586
EV000115
EF004969
35
EF005032
false
EF005436
true
EF005474
EV015053
EF005496
-
EF005604
true
EF005728
EV000494
EF006169
false
EF007661
EV010172
EF008404
EV000494
EF009212
EV000494
EF009476
false
EF009477
false
EF011401
false
EF011959
EV000154
EF012570
false
EF012571
false
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.0341
LENGTH
202
WIDTH
252
DEPTH
120
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04