??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox PST 025-100
Bill of material
89500101
MD01
VAR__MANUID_
89500101
DESCSHORT
Short Description
Abox PST 025-100
DESCLONG
Long Description
Set for subsequent sealing of junction boxes, for Abox 025/040/060/100 from 2024, Set with two sealing caps and screws<br /><strong>Dimensions: </strong>15 x 15 x 15 mm
INTNO
International product number
4013902676569
MANUID
Product number of the Manufacturer
89500101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox PST 025-100
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0088
LENGTH
15
WIDTH
15
DEPTH
15
CUSTOMS_TARIFF_NUMBER1
73181552
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04