??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
Abox TW 025/2
Bill of material
89500201
MD01
VAR__MANUID_
89500201
DESCSHORT
Short Description
Abox TW 025/2
DESCLONG
Long Description
Partition wall in insulating material for separation of power circuits, for Abox 025/2<br /><strong>Dimensions: </strong>23 x 72 x 43,5 mm
INTNO
International product number
4013902676590
MANUID
Product number of the Manufacturer
89500201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
Abox TW 025/2
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.0102
LENGTH
72
WIDTH
23
DEPTH
43.500
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04