??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SRD-FA
Description
ABSFBNK,ABSHBNK,ABSHNK - Bracket type fixed part thickening positioning hole
Bill of material
ABSFBNK12
CODE
code
TYPE
type
MAT
Material
S45C
SUR
surface treatment
D
mm
H7
Tolerance level
+0.018/0
N
Thickness of Holder (N)
5.0 mm
L
24 mm
D1
22 mm
H
40 mm
T
6 mm
LL
15 mm
M
M Coarse Thread
M4
P
32 mm
W
25 mm
P1
28 mm
F
16 mm
DD1
d1
4.5 mm
Q
4 mm
L1
3 mm
ML
Attached Bolts M X Length
M4×3
ZJG
Chasing
LINK
link
https://www.srdfaa.com/product/1141603220087.html