??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 9
HELP_VARIABLE
Company
SRD-FA
Description
ABSFBNL,ABSFNL,ABSSFNL,ABSKBNL,ABSKNL,ABSSKNL,ABSHBNL,ABSHNL,ABSSHNL - zhi jia xing gu ding bu jia hou xing chang dao xing xing
Bill of material
ABSKBNL12
CODE
code
TYPE
type
MAT
texture
SUR
surface treatment
D
mm
H7
Tolerance level
+0.018/0
D1
22 mm
H
40 mm
N
5.0 mm
T
6 mm
L
30 mm
LL
15 mm
P
32 mm
W
25 mm
P1
28 mm
F
16 mm
D2
d1
4.5 mm
K
32 mm
M
M4
M1
4 mm
ZJG
Chasing
LINK
link
https://www.srdfaa.com/product/1141603220058.html