??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
SRD-FA
Description
ABSIFBN,ABSIFN,ABSIHBN,ABSIHN - zhi jia xing gu ding jia hou qian ru xing
Bill of material
ABSIFN8
CODE
code
TYPE
type
MAT
Material
S45C
SUR
surface treatment
D
H7
Tolerance level
+0.015/0
N
3.5 mm
L
18 mm
D1
15 mm
H
32 mm
T
5 mm
LL
14 mm
M
M3
P
25 mm
W
15 mm
P1
25 mm
F
0 mm
DD
d1
3.5 mm
L1
3 mm
ML
M3×3
ZJG
Chasing
LINK
link
https://www.srdfaa.com/product/1141603220075.html