??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
ABSPFB,ABSPF,ABSSPF,ABSPHB,ABSPH,ABSSPH - Bracket separation type
Bill of material
ABSSPF8
CODE
code
TYPE
type
MAT
Material
SUR
surface treatment
ATTA
enclosure
D
mm
H7
Tolerance level
+0.015/0
N
Thickness of Holder (N)
8.5 mm
L
19 mm
D1
25 mm
H
39 mm
T
5 mm
B
12 mm
P
32 mm
W
27 mm
P1
25 mm
F
20 mm
DD
d
3.5 mm
X
7.5 mm
Y
3.5 mm
DD1
d1
7.5 mm
DD2
d2
4.6 mm
M
M Coarse Thread
M4
M1
4 mm
L1
10 mm
ML
Attached Bolts M X Length
M4×10
LINK
link
https://www.srdfaa.com/product/1141603220128.html