??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
SRD-FA
Description
ABSWIFB,ABSWIF,ABSSWIF,ABSWIHB,ABSWIH,ABSSWIH - Bracket type open insert type
Bill of material
ABSSWIF8
CODE
code
TYPE
type
MAT
Material
SUR
surface treatment
ATTA
enclosure
D
H7
Tolerance level
+0.015/0
N
Fixed part wall thickness(N)
8.5 mm
L1
23 mm
D1
25 mm
H
39 mm
T
5 mm
B
10 mm
P
32 mm
W
27 mm
P1
25 mm
F
20 mm
DD
d
3.5 mm
S
1.5 mm
S1
1.5 mm
X
7.5 mm
Y
3.5 mm
DD1
d1
7.5 mm
DD2
d2
4.6 mm
M
M4
H1
10 mm
MH
Attached screw M x length
M4×10 mm
LINK
link
https://www.srdfaa.com/product/1141603220068.html