??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
AC Induction Motor - Face Mount - Electric Motors
Bill of material
MEA20018-063B-3A400F0-0000-000
PCODE
Order code
MEA20018-063B-3A400F0-0000-000
EM
Electric Motor
Electric Motor
MT
Motor Type
AC Induction Motor
NOP
Number of Poles / Nominal Speed
PR
Power Rating
kW
MFS
Motor Frame Size
063
MM
Motor Mounting
B14 Face Mount
PIF
Phase & Frequency
Hz
DR
Duty Rating
S1 Duty (Standard)
NV
Nominal Voltage
V
IC
Insulation Class
E1
Enclosure
BT
Brake Type
No brake fitted
BMC
Brake Motor Control
No brake fitted
BE
Brake Enclosure
No brake fitted
BHR
Brake Hand Release
No brake fitted
OF
Other Features
PLS
Paint, Lubricant, Seals
PCD
Dimension
0.0 mm
L
Dimension
0.0 mm
TBW
Dimension
0.0 mm
ED
Dimension
0.0 mm
T
Dimension
0.0 mm
E
Dimension
0.0 mm
P
Dimension
0.0 mm
N
Dimension
0.0 mm
TBH
Dimension
0.0 mm
AC
Dimension
0.0 mm