??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
AC010S - E-stop illuminated with integrated AS-i connection
Bill of material
AC010S
BN
Part number
AC010S
AE
Number of outputs
2 DI
AA
Number of inputs
1 LO
EAS
Input voltage from AS-i
yes
APELV
Output voltage acc. to PELV
-
MAXE
Max. input current / module
typ. 4 mA
LUFT
Output current / channel (total)
8 mA
ASP
AS-i profile
S-7.B.E
GESAS
Total current consumption from AS-i
< 40 mA
INFO
Data sheet
HTML (Online)