??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since Dec 31, 2013. Please do not use for new projects.
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
AC1209 - Power supply for AS-i networks
Bill of material
AC1209
BN
Part number
AC1209
ASTAS
Output current AS-i
2.8 A
ASPAS
Output voltage AS-i
29.5 ... 31.6 DC V
ASTDC
Output current DC
6 A
ASPDC
Output voltage DC
26 DC (± 2%) V
NP
Nominal voltage
115 / 230 AC V
INFO
Data sheet
HTML (Online)