??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since Mar 31, 2016. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
AC1353 - AS-i controller E
Bill of material
AC1353
BN
Part number
AC1353
AASM
Number of AS-i masters
1
PVS1
Programming/ data interface 1
RS-232 C
PVS2
Programming/ data interface 2
Ethernet CAA
FS
Fieldbus interface
Modbus / TCP
SA
Current consumption from 24 V DC
< 400 mA
GAAS
Total current consumption from AS-i
< 10 mA
INFO
Data sheet
HTML (Online)
EOLD
End of Life
31.03.2016