??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
AC2032 - Max. input curr. / module
Bill of material
AC2032
BN
Part number
AC2032
AE
Number of outputs
4 DI
AA
Number of inputs
-
ESAS
Input voltage from AS-i
yes
ASPELV
Output voltage acc. to PELV
-
MES
Max. input current / module
160 mA
AUSK
Output current / channel (total)
- A
ASP
AS-i profile
S-7.F.F
GASI
Total current consumption from AS-i
< 200 mA
INFO
Data sheet
HTML (Online)