??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
AC2317 - Dual sensor for actuator feedback
Bill of material
AC2317
BN
Part number
AC2317
AE
Number of outputs
2 SI
AA
Number of inputs
2 DOT
EAS
Input voltage from AS-i
yes
APELV
Output voltage acc. to PELV
AS-i
TYP
Type
T6
LUFT
Output current / channel (total)
0.1 A
ASP
AS-i profile
S-7.A.E
GESAS
Total current consumption from AS-i
< 160 mA
INFO
Data sheet
HTML (Online)