??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
AC2503 - ClassicLine 2.1, Digital inputs and outputs
Bill of material
AC2503
BN
Part number
AC2503
AE
Number of outputs
-
AA
Number of inputs
3 DOT
EAS
Input voltage from AS-i
-
APELV
Output voltage acc. to PELV
yes
MAXE
Max. input current / module
- mA
LUFT
Output current / channel (total)
1 (2) A
ASP
AS-i profile
S-8.A.E
GESAS
Total current consumption from AS-i
< 50 mA
INFO
Data sheet
HTML (Online)