??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Discontinued product
Product discontinued since Mar 31, 2016. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
AC2704 - CabinetModul
Bill of material
AC2704
BN
Part number
AC2704
AE
Number of outputs
4 DI
AA
Number of inputs
4 DO
ESAS
Input voltage from AS-i
yes
GESAS
Total current consumption from AS-i
- mA
APELV
Output voltage acc. to PELV
yes
MAXE
Max. input current / module
200 mA
INFO
Data sheet
HTML (Online)
EOLD
End of Life
31.03.2016