??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
AC5010 - Module lower part flat cable
Bill of material
AC5010
BN
Part number
AC5010
UTYP
Lower part type
Type 1
KAB
Cable
flat cable
AB
Addressing socket
yes
EGB
Stainless steel threaded inserts
-
AGGAS
Version yellow/yellow 2 x AS-i
yes
AGGV
Version yellow/black 2 x 24 V
-
MAXES
Max. protection rating which can be reached
IP67
INFO
Data sheet
HTML (Online)