??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg BIM
Description
Accessories for U 71, U 86, U 120
Bill of material
97953901
MD01
MANUID
Product number of the Manufacturer
97953901
DESCSHORT
Short Description
U 71 BSK
DESCLONG
Long Description
Blank base, base for supporting IBT boxes and boxes in opposing formwork in conjunction with support spars, can be combined via snap-in connection, if fitting the blank base using nails, magnet, adhesive, the fixing points must be plastered subsequently, for fitting: 1. The U 71 boxes in opposing formwork, at a 71 mm spacing. Can also be combined with interconnecting frame for extreme loading. 2. The mounting boxes K3 EK and K4 EK with opposing shuttering with 2 or 4 sockets and 3 support spars each in the corners, height 21 mm for magnet fixing, magnet hole has to be plastered later<br /><strong>Dimensions: </strong>78,8 x 71 x 17,25 mm
INTNO
International product number
4013902220069
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
U 71 BSK
LOD
EF000215
EV000154
EF005776
-
EF005802
-
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.020
LENGTH
71
WIDTH
78.800
DEPTH
17.250
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04