??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Accessories SPB1 - SIEB 17.5x0.8 MS-A2 280 0.28/0.16
Bill of material
SCHMALZ 10.07.01.00308 SIEB 17.5x0.8 MS-A2 280 0.28/0.16
NAME
Name
10_07_01_00308
NNCUSTOM
SIEB 17.5x0.8 MS-A2 280 0.28/0.16
NTCUSTOM
Sieb-Rund
NBCUSTOM
SIEB 17.5x0.8 MS-A2 280 0.28/0.16
LINACUSTOM
SIEB 17.5x0.8 MS-A2 280 0.28/0.16
ARTNR
Order number
10.07.01.00308
C121
D
17.5 mm
C111
L
0.8 mm
C536
Filterfeinheit
280 µm
C613
Material
Messing / Edelstahl
C575
Weight
0.7 g