??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Omal
Description
Carbon Steel - PN 16-40 ANSI 150
Bill of material
VT204F03CAA0AFQNV00BAA0
TA
Drive type
FA
Valve family
MV
Valve size
PN
Nominal pressure
NA
Connecting norms
Throught holes
MCV
Body material
MSF
Ball material
A351 CF8M
TSF
Ball surface treatments
No treatment
MST
Stem material
17-4PH
MVT
Bolting material codification
A193-B7 (screws)
MTP
Seat material
TFM1600
MTS
Stem seal material
TFM1600
MTC
Body seal material
FKM (VITON)
TP
Standard surface treatment
Without paint
TT
Surface treatment type
AS
Actuator size