??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Omal
Description
Stainless Steel - PN 16-40 ANSI 150
Bill of material
VT204F03ABA0ADQNV000AA0
TA
Drive type
FA
Valve family
MV
Valve size
PN
Nominal pressure
NA
Connecting norms
Throught holes
MCV
Body material
A479 Tp.316 / A182 F316 (standard)
MSF
Ball material
A351 CF8M
TSF
Ball surface treatments
No treatment
MST
Stem material
17-4PH
MVT
Bolting material codification
A193-B8 (screws)
MTP
Seat material
TFM1600
MTS
Stem seal material
TFM1600
MTC
Body seal material
FKM (VITON)
TP
Standard surface treatment
Without paint
TT
Surface treatment type
Without paint
AS
Actuator size