카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
ACED325
SXQD
actuating element
ultrathin cylinder series
ACED ACEJ
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{sxqd/actuating_element/ultrathin_cylinder_series/ace_series-1/ace_asmtab.prj},{NB=ACED325_0},{BORE=32},{AB=7},{AC=44.0},{AD=14.0},{AF=27.0},{FA=6},{B=49.5},{D=12},{E1=8},{E2=1.25},{EA=16},{H=10},{J=9},{JA=4.5},{JB=32.5},{K1=6},{K2=1.00},{KA=28.5},{P1=9.728},{P2=0.907},{PA=7.5},{PB=3},{R=8.5},{RA=3.5},{T=9},{TA=2.1},{AB0=26},{E01=10},{E02=1.25},{EA0=17},{EB0=19},{F0=17},{FA0=6},{A3=33.5},{B3=4.0},{D3=76.0},{E3=89.0},{F3=7.0},{G3=32},{H3=48},{A4=10},{B4=32},{C4=47.0},{D4=7.0},{F4=64},{G4=80},{H4=30.5},{AA9=74},{B9=50},{CA9=12},{E9=46},{F9=19},{K9=10},{ST1=5,10,15,20,25,30,35,40,45,50,55,60,70,75,80,90,100,110,120,125,150,160,175,200},{E=M8x1.25},{K=M6x1},{P=G1/8},{E0=M10x1.25},{MODEL=ACED},{STROKE=5},{POS=0},{AS=0},{MC=},{PRP=},{FT=},{TPC=}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 11
HELP_VARIABLE
Company
SXQD
Description
ACE - Compact cylinder
Bill of material
ACED325
MODEL
model
ACED:Compact cylinder (double axle compound action type)
ACEJ:Compact cylinder (double shaft compound stroke adjustable)
ACED:Compact cylinder (double axle compound action type)
ACEJ:Compact cylinder (double shaft compound stroke adjustable)
BORE
bore
32
32
mm
STROKE
stroke
5
10
15
20
25
30
35
40
45
50
55
60
70
75
80
90
100
110
120
125
150
160
175
200
5
10
15
20
25
30
35
40
45
50
55
60
70
75
80
90
100
110
120
125
150
160
175
200
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
ST1
5,10,15,20,25,30,35,40,45,50,55,60,70,75,80,90,100,110,120,125,150,160,175,200
5,10,15,20,25,30,35,40,45,50,55,60,70,75,80,90,100,110,120,125,150,160,175,200
mm
AS
Adjust stroke
0
0
mm
MC
Magnet code
blank:No magnet attached
S:Attached magnet
blank:No magnet attached
S:Attached magnet
PRP
Piston rod profile
blank:Internal tooth type
B:External tooth type
blank:Internal tooth type
B:External tooth type
FT
Fixed type
blank:No installation accessories
LB:Axial fixed seat
FA:Front flange connecting plate
FTC:Front cover trunnion support
blank:No installation accessories
LB:Axial fixed seat
FA:Front flange connecting plate
FTC:Front cover trunnion support
TPC
Tooth pattern code
blank:PT tooth
G:G tooth
T:NPT tooth
blank:PT tooth
G:G tooth
T:NPT tooth
AB
7
7
mm
AC
44.0
44.0
mm
AD
14.0
14.0
mm
AF
27.0
27.0
mm
FA
6
6
mm
B
49.5
49.5
mm
D
12
12
mm
E
M8x1.25
M8x1.25
mm
EA
16
16
mm
H
10
10
mm
J
9
9
mm
JA
4.5
4.5
mm
JB
32.5
32.5
mm
K
M6x1
M6x1
mm
KA
28.5
28.5
mm
P
G1/8
G1/8
mm
PA
7.5
7.5
mm
PB
3
3
mm
R
8.5
8.5
mm
RA
3.5
3.5
mm
T
9
9
mm
TA
2.1
2.1
mm
AB0
26
26
mm
E0
M10x1.25
M10x1.25
mm
E01
10
10
mm
E02
1.25
1.25
mm
EA0
17
17
mm
EB0
19
19
mm
F0
17
17
mm
FA0
6
6
mm
A3
33.5
33.5
mm
B3
4.0
4.0
mm
D3
76.0
76.0
mm
E3
89.0
89.0
mm
F3
7.0
7.0
mm
G3
32
32
mm
H3
48
48
mm
A4
10
10
mm
B4
32
32
mm
C4
47.0
47.0
mm
D4
7.0
7.0
mm
F4
64
64
mm
G4
80
80
mm
H4
30.5
30.5
mm
AA9
74
74
mm
B9
50
50
mm
CA9
12
12
mm
E9
46
46
mm
F9
19
19
mm
K9
10
10
mm