??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
ACP - Small Cylinder/Double Acting : Single Rod
Bill of material
ACPB6-5
IDNR
Ident number
MOUNTING
Mounting
BS
Bore Size
mm
STROKE
Stroke
mm
STROKE1
Stroke
POS
Working stroke
mm
Enter value for POS
Working stroke
mm
cm
inch
ft
PL
Port Location on Head Cover
SERIES
Series
SWITCH
Auto Switch
NUMBER
Number of Switches
POSA
Nut position
mm
Enter value for POSA
Nut position
mm
cm
inch
ft
JOINT
Knuckle Joint (Front Rod)
STROKEX3
5,10,15,20 mm
A
Dimensions
15 mm
B
Dimensions
12 mm
C
Dimensions
14 mm
D
Dimensions
3 mm
E
Dimensions
8 mm
FA
Dimensions
14.5 mm
FB
Dimensions
0 mm
H
Dimensions
28 mm
MM
Thread
M3x0.5
GA
Dimensions
16.0 mm
GB
Dimensions
7.0 mm
ND
Dimensions
6 mm
NN
Thread
M6x1
LG
Dimensions
49 mm
T
Dimensions
3 mm
LT
Dimensions
77 mm
LC
Dimensions
0 mm
LH
Dimensions
0 mm
LA
Dimensions
0 mm
LK
Dimensions
0 mm
LL
Dimensions
0 mm
LM
Dimensions
0 mm
X
Dimensions
0 mm
Y
Dimensions
0 mm
FC
Dimensions
0 mm
FT
Dimensions
0 mm
FK
Dimensions
0 mm
FL
Dimensions
0 mm
FM
Dimensions
0 mm
CD
Dimensions
0 mm
CB
Dimensions
0 mm
CA
Dimensions
0 mm
R
Dimensions
0 mm
Q
Dimensions
0 mm