카탈로그: SXQD
생성됨: 06.09.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SXQD
ACQ12510S
SXQD
actuating element
ultrathin cylinder series
ACQ-大缸径
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{sxqd/actuating_element/ultrathin_cylinder_series/acq_series/acq_asmtab.prj},{NB=ACQ12510S_0},{MODEL=ACQ},{BORE=125},{STROKE=10},{POS=0},{ST1=10,20,30,40,50,75,100,125,150,175,200,250,300},{AS=0},{MC=S},{PRP=},{PC=},{AB=16},{AC=83},{B=142},{BA=153},{D=32},{E=M22x2.5},{E1=22},{E2=2.5},{H=27},{J=21.5},{JA=18.4},{K=M14x2},{K1=14},{K2=2},{K3=12.4},{KA=43.5},{KB=114},{P=PT3/8},{P1=16.662},{P2=1.337},{PA=24.5},{R=M27x2},{R1=27},{R2=2},{AB1=58},{EE=M30x1.5},{EE1=30},{EE2=1.5},{EA1=42},{EB1=45},{F1=46},{FA1=18},{PPATH=assemblies/acq_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
SXQD
Description
ACQ - Large bore series
Bill of material
ACQ12510S
MODEL
model
ACQ:Ultra thin cylinder (compound action type)
ACQD:Ultra thin cylinder (double axle compound action type)
ACQJ:Ultra thin cylinder (double shaft compound stroke adjustable type)
ACQ:Ultra thin cylinder (compound action type)
ACQD:Ultra thin cylinder (double axle compound action type)
ACQJ:Ultra thin cylinder (double shaft compound stroke adjustable type)
BORE
bore
125
125
mm
STROKE
stroke
10
20
30
40
50
75
100
125
150
175
200
250
300
10
20
30
40
50
75
100
125
150
175
200
250
300
mm
POS
mm
값 입력 POS
mm
cm
inch
ft
확인
ST1
10,20,30,40,50,75,100,125,150,175,200,250,300
mm
AS
Adjust stroke
0
0
mm
MC
Magnet code
S:Attached magnet
S:Attached magnet
PRP
Piston rod profile
blank:Internal tooth type
B:External tooth type
blank:Internal tooth type
B:External tooth type
PC
Profile code
blank:PT tooth
G:G tooth
T:NPT tooth
blank:PT tooth
G:G tooth
T:NPT tooth
AB
16
16
mm
AC
83
83
mm
B
142
142
mm
BA
153
153
mm
D
32
32
mm
E
M22x2.5
M22x2.5
mm
H
27
27
mm
J
21.5
21.5
mm
JA
18.4
18.4
mm
K
M14x2
M14x2
mm
K3
12.4
12.4
mm
KA
43.5
43.5
mm
KB
114
114
mm
P
PT3/8
mm
PA
24.5
24.5
mm
R
M27x2
M27x2
mm
AB1
58
58
mm
EE
M30x1.5
M30x1.5
mm
EA1
42
42
mm
EB1
45
45
mm
F1
46
46
mm
FA1
18
18
mm