ACS255-01U-02A3-1Architecture300
ABB
AC Drives
ACS255
120V
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{abb/ac_drives/acs255/120/acs255_ip20_120v_asmtab.prj},{NB=ACS255-01U-02A3-1Architecture300},{TC=ACS255-01U-02A3-1},{SPF=Single},{VR=110 - 120},{AMPS=2.3},{FRAME=E1},{LODDEST=Architecture},{LODLEVEL=300},{H=173},{W=82.2},{D=124.6},{WEIGHT=1},{PPATH=acs255_ip20_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
ABB
Description
ACS255-IP20-120V - Micro Drive
Bill of material
ACS255-01U-02A3-1Architecture300
TC
Type Code
ACS255-01U-02A3-1
ACS255-01U-02A3-1
SPF
Supply Voltage Phase
Single
VR
Voltage Range
110 - 120
V
AMPS
Amps
2.3
2.3
A
FRAME
Frame Size
E1
E1
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
300
200
300
200
H
Height
173
173
mm
W
Width
82.2
82.2
mm
D
Depth
124.6
124.6
mm
WEIGHT
Weight
1
1
kg