??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
ACT26JJ19AA [V001]
Bill of material
YACT26JJ19AAV00100
PN
Part Number
YACT26JJ19AAV00100
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
YACT26JJ19AAV00100
TEINTERNALDESCRIPTION
TE Internal Description
STRAIGHT PLUG
MILSPEC
Mil-Spec
D3899926JJ19AA
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Cable-to-Panel
SEALABLE
Sealable
Yes
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
SHELLSIZE
Shell Size
25
SHIELDED
Shielded
Yes
CONNECTORSTYLE
Connector Style
Plug
SHELLTYPE
Shell Type
Straight Plug
NUMBEROFPOSITIONS
Number of Positions
19
NUMBEROFPOWERPOSITIONS
Number of Power Positions
19
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
0
PRELOADED
Preloaded
No
KEYING
Keying
Key Polarization A
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
No
KEYINGPOLARIZEDPOSITIONLOCATIONS
Keying & Polarized Position Locations
A
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
VOLTAGEVRMS
Voltage
1800 Vrms
OPERATINGVOLTAGEVDC
Operating Voltage
850 VDC
FEEDTHROUGHTYPE
Feedthrough Type
No
ENTRYSTYLE
Entry Style
Rear Insertion
SHELLPLATINGMATERIAL
Shell Plating Material
Cadmium, O.D.
SHELLMATERIAL
Shell Material
Composite
INSULATIONMATERIAL
Insulation Material
Hard DielectricSilicone
HERMETICALLYSEALED
Hermetically Sealed
No
FLUIDTYPE
Fluid Type
Coolanol 25, M2-V, MIL-DTL-5624 (JP-4,JP-5), MIL-DTL-83133 (JP-8), MIL-PRF-23699, MIL-PRF-5606, MIL-PRF-7808, SEA-AMS1424 Type I
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Elastomer Sealed
WEIGHT
Weight
35.7 g [ .0788 lb ]
ENVIRONMENTALPROTECTION
Environmental Protection
Yes
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
23 A
REVERSEGENDER
Reverse Gender
No
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
J19
CONTACTTYPE
Contact Type
Less Pin
CONTACTQUANTITYSIZE12
Contact Quantity (Size 12)
19
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
POLARIZATIONCODE
Polarization Code
A
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Triple Start Threaded
ALIGNMENTKEYED
Alignment Keyed
Clocking
ASSEMBLYLENGTH
Assembly Length
31.5 mm [ 1.24 in ]
WIRESIZEAWG
Wire Size
14 - 12 AWG
WIRESIZEMM2
Wire Size
2.08 - 3.31 mm2
ACCEPTSWIREINSULATIONDIAMETERRANGE
Accepts Wire Insulation Diameter Range
2.46 - 3.61 mm [ .097 - .142 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 200 C [ -85 - 392 F ]
FLUIDRESISTANCE
Fluid Resistance
Yes
CIRCUITAPPLICATION
Circuit Application
Power
DURABILITYRATINGCYCLES
Durability Rating
500 Cycles
PACKAGINGQUANTITY
Packaging Quantity
1
POSITIONLOCATIONSOMITTED
Position Locations Omitted
All