??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-FM 600 GT - Digital frequency transducer 2-channel
Bill of material
AD-FM 600 GT
CNSORDERNO
Order number
AD-FM 600 GT
DESCRIPTION_LONG
Technical description
Digital frequency transducer 2-channel
ECLASS
E-class Nr.
27210128
CTN
Costumer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.3 kg
W
Width
105 mm
H
Height
90 mm
D
Depth
58 mm
RC
Rated current
0.188 A
PD
Power dissipation
4.5 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
S 0.6x3.5
INPUT
Input
2x Frequency or pulse input
OUTPUT
Output
2x Analog standard signal output and relay
PS
Power supply
Wide range power supply
INTERFACE
Interface
AD-UART, RS485-Bus (Modbus-RTU)
DIS
Display
LCD
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
AD
Accessories display
Webpage
ADL
Accessories display / Logger
Webpage
AVP
Accessories VarioPass
Webpage