??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
AD-SMAP-PSMPP-1
Bill of material
AD-SMAP-PSMPP-1
PN
Part Number
AD-SMAP-PSMPP-1
DESC
Description
SMA Plug to PSMP Jack Adapter 50 Ohm Straight
BF
Body Finish
Passivated
BM
Body Material
Stainless Steel
IMPEDANCE
Impedance
50
IM
Insulator Material
PTFE
IPR
IP Rating
Not Rated
OL
Operating Level
Performance
ISOLATED
Isolated
No
LPIM
Low PIM
No
FMAX
Frequency Max
10
TMAX
Temp Max
155
TMIN
Temp Min
-55
NM
Non-Magnetic
No
AS1SERIES
Adapter Side 1 Series
PSMP
AS1STYLE
Adapter Side 1 Style
Jack
AS2SERIES
Adapter Side 2 Series
SMA
AS2STYLE
Adapter Side 2 Style
Plug
AT
Adapter Type
Between-Series
CF
Contact Finish
Gold
CM
Contact Material
Beryllium Copper
ORIENTATION
Orientation
Straight