??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-TV 2 GX - Analog 1:1 isolation amplifier for standard current signals in 6.2 mm design
Bill of material
AD-TV 2 GX
CNSORDERNO
Order number
AD-TV 2 GX
DESCRIPTION_LONG
Analog 1:1 isolation amplifier for standard current signals in 6.2 mm design
ECLASS
E-class Nr.
27210120
CTN
Customer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.07 kg
W
Width
6.2 mm
H
Height
92 mm
D
Depth
101 mm
RC
Rated current
0.035 A
PD
Power dissipation
0.85 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 Nm
SS
Socket size
PZ1/S
INPUT
Input
Analog standard signal input
OUTPUT
Output
Analog standard signal output
PS
Power supply
24V DC
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Screw treminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
ADRC
Accessories DIN rail connector
Webpage