??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Adamczewski
Description
AD-TV 400 GVD - Digital multifunction isolation amplifier with analog standard signal output, sink output and VarioControl interface
Bill of material
AD-TV 400 GVD
CNSORDERNO
Order number
AD-TV 400 GVD
DESCRIPTION_LONG
Technical description
Digital multifunction isolation amplifier with analog standard signal output, sink output and VarioControl interface
ECLASS
E-class Nr.
27210120
CTN
Customer care number
8543 70 90
COM
Country of manufacture
Germany
MOQ
Minimum order quantity
1
PDF
Data sheet-Link (PDF)
Download
TL
Tender-Link
Download
GW
Weight
0.15 kg
W
Width
23 mm
H
Height
110 mm
D
Depth
138 mm
RC
Rated current
0.017 A
PD
Power dissipation
4 W
PSWA
Product specific web address
Webpage
AWG
14-12
CS
Cross section
2.5-4 mm^2
SL
Stripping length
6 mm^2
TT
Tightening torque
0.5 mm^2
SS
Socket size
S 0.6x3.5
INPUT
Input
Analog standard signal input
OUTPUT
Output
Analog standard signal output, sink output
PS
Power supply
Wide range power supply
INTERFACE
Interface
AD-UART, VarioControl
DIS
Display
Optional snap-on display module
DESIGN
Design
DIN-rail mounting
CLAMPS
Clamps
Plug-in screw terminals
TR
Temperature range
-10 ... 50 °C
CER
Certifications
CE
DAM
Display and adjustment module
AVCON
Accessories VarioControl
Webpage
AVCONN
Accessories VarioConnect
Webpage
AVP
Accessories VarioPass
Webpage