??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
AD115 - Mink AD-System
Bill of material
AD115-K3
ORDERNO
Order number
AD115-K3
D
Bristle diameter
0.20 mm
SHD
Spindle hole diameter
115 mm
G
Diameter
165 mm
SD
Shaft diameter
mm
MAT1
Body material
Polyamide 6 (PA6) (black)
MAT2
Bristle material
Polyamide 6 (PA6) (black)
SDT
Standard delivery time
Max. 10 working days
VE
Packaging Unit
16 PCS
INFO
Info
ø-w: For Shaft diameter