??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
AD75 - Mink AD-System
Bill of material
AD75-K2
ORDERNO
Order number
AD75-K2
D
Bristle diameter
0.20 mm
SHD
Spindle hole diameter
75 mm
G
Diameter
125 mm
SD
Shaft diameter
mm
MAT1
Body material
Polyamide 6 (PA6) (black)
MAT2
Bristle material
Polyamide 6 (PA6) (black)
SDT
Standard delivery time
Max. 10 working days
VE
Packaging Unit
20 PCS
INFO
Info
ø-w: For Shaft diameter