??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 8
HELP_VARIABLE
Company
ABB Installation Products
Description
Adaptasteel - Liquid Resistant, EMI Screen, Types: SPB
Bill of material
SPB2025M
CN
Cat. No.
PN
Part No.
MATC
Material Conduit
Galvanised Steel
MATO
Material Overbraid
Galvanised Steel
TRS
Temperature Range Static Applications
-15°C to +70°C deg Celsius
TRM
Temperature Range Moving Applications
-5°C to +90°C deg Celsius
SIZE
Nominal Conduit Size
mm
COLOR
Color
Silver
L
Reel Length
m
A
Outside Diameter
mm
B
Inside Diameter
mm
C
Minimum Bend Radius
mm
NOTE
Note
3D Model is just a Segment of the Actual Model