您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
SP2525C
ABB Installation Products
Adaptaflex
Metalic System - Metalic Fittings
Adaptasteel - Liquid Resistant Range
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{thomas_betts/adaptaflex/metalic_systems_metalic_fittings/adaptasteel_liquid_resistant/adaptasteel_liquid_resistant_t_c.prj},{NB=SP2525C},{CN=SP25C},{CNPN=SP25},{MAT=Nickel plated brass},{TRS=-50°C to +300°C},{TRM=-45°C to +250°C},{SIZE=25},{COLOR=Silver},{OD=26.000},{HS=25},{A=16.0},{B=4.0},{C=30},{D=19.0},{E=26.000},{F=30.000},{G=31.000},{H=11.000},{I=28.000},{J=0.250},{X=25}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 10
HELP_VARIABLE
Company
ABB Installation Products
Description
Adaptasteel - Liquid Resistant Type: C
Bill of material
SP2525C
CN
Cat. No.
SP25C
SP25C
PN
Part No.
SP2525C
SP2525C
MAT
Material
Nickel plated brass
TRS
Temperature Range Static ApplicationsTemperature Range
-50°C to +300°C
deg Celsius
TRM
Temperature Range Moving Applications
-45°C to +250°C
deg Celsius
SIZE
Size
25
25
mm
COLOR
Color
Silver
A
16.0
16.0
mm
B
4.0
4.0
mm
C
30
30
mm
D
19.0
19.0
mm