??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Company
ABB Installation Products
Description
Adaptasteel - Liquid Resistant Type: F
Bill of material
SP20M20F
CN
Cat. No.
PN
Part No.
TSC
To Suit Conduit
MAT
Material
Nickel plated brass
TRS
Temperature Range Static ApplicationsTemperature Range
-50°C to +300°C deg Celsius
TRM
Temperature Range Moving Applications
-45°C to +250°C deg Celsius
SIZE
Size
mm
COLOR
Color
Silver
A
A Thread
B
mm
C
mm
D
mm
E
mm