??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
ABB Installation Products
Description
Adaptasteel - Liquid Tight, Types: SPL
Bill of material
SPL20BL10M
CN
Cat. No.
PN
Part No.
MAT
Material
PVC Covered Galvanised Steel
TRS
Temperature Range Static Applications
-20°C to +105°C deg Celsius
TRM
Temperature Range Moving Applications
-5°C to +105°C
SIZE
Nominal Conduit Size
USSIZE
US Conduit Size
Inch
COLOR
Color
L
Reel Length
m
A
Outside Diameter
mm
B
Inside Diameter
mm
C
Minimum Bend Radius
mm
NOTE
Note
3D Model is just a Segment of the Actual Model