??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HARTING
Description
Adapter Han RJ45 Modul / RJ Industrial
Bill of material
HARTING 09140009967
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09140009967
DESCSHORT
Short Description
Han® RJ45 module, Adapter, for adapter, Male, Rated current: ‌1 A, Polycarbonate (PC), RAL 7032 (pebble grey)
DESCLONG
Long Description
Han® RJ45 module, Adapter, for adapter, Male, Rated current: ‌1 A, Polycarbonate (PC), RAL 7032 (pebble grey)
MANUTYPEDESC
Manufacturer Type Description
Adapter Han RJ45 Modul / RJ Industrial
SUPPLIERALTNO
Alternative product number
09 14 000 9967
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB499
Rated surge voltage
0.8 kV
AAB754
Contact design
Pin
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
1 A
AAM483
material of contact insert
Plastic
AAO057
Product type
Adapter Han RJ45 Modul / RJ Industrial
AAO742
Brand
Han-Modular®
AAP798
Application standards
EN 60664-1
AAS465
Insertion cycles, min.
500
AAS478
Module type
Ethernet
AAU734
Manufacturer product description
Han® RJ45 module, Adapter, for adapter, Male, Rated current: ‌1 A, Polycarbonate (PC), RAL 7032 (pebble grey)
AAW338
Manufacturer product designation
Han® RJ45 module, Adapter, for adapter, Male, Rated current: ‌1 A, Polycarbonate (PC), RAL 7032 (pebble grey)
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
2
QUANTITYINT
Quantity Scale
2
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink