??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Adapter plates with T-slot 6 - -
Bill of material
305000
BEST
Order No.
SSTELLE
Interface fitted
SWA 39 mm
NUTEN
Slots
T-slot 6 mm
B
Width
60 mm
H
Height
24 mm
L
Length
mm
BS
Description
Informacje dodatkowe
Infotext