??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Adesio insert leaflet for LAUFEN Universal Toiletbrush - Sanitary accessories
Bill of material
BA40IN911
BNR
Order number
BA40IN911
PD
Product description
Adesio Wall flange for bonding, set of 6 pieces, instruction manual, Adesio insert leaflet for LAUFEN Universal Toiletbrush H873680 Adhesive filling quantity: 2.1 ml Sika-Fast
ARTNR
Article number
106505
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Inox
WSM
Wall / standing model
Glue
W
Width
59.5 mm
H
Height
80 mm
L
Length
11.5 mm
GW
Installation height
1.1 m
NW
Netto weight
0.48 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
73.249.029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40IN911/