目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
4300301#Stellfuss Befestigung an Stirnseite (mit Anschlussplatte t=15 mm)
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Functional Profiles
Accessories Aluminium Profiles
Feet, castors, accessories
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{rose_krieger/blocan_profilsysteme/funktionsprofile/zubehoer/stellfuesse_raeder_zubehoer/stellfuss_kunststoff_assytable.prj},{NB=4300301#_0},{IDNR=},{ARTIKEL=Stellfuss Befestigung an Stirnseite (mit Anschlussplatte t=15 mm)},{BEST=4300301},{NUT=-},{P=F-30x60},{RF=3},{RFST=1},{RFAPL=1},{RFSK=1},{A=30},{B=20.5},{C=5},{D=30},{E=29.5},{G=4.5},{H=0},{HMAX=15},{SW=22},{KGW=8.500},{SH=8.140},{DG1=12.500},{DG2=12.900},{DG3=25.400},{DG4=26.800},{DG5=30.000},{DS=10.000},{L=31.470},{LB=2.000},{DGI1=6.500},{DGI2=15.000},{DGI3=18.000},{DGI4=21.500},{LG1=5.000},{LG2=4.000},{LG3=14.000},{LG4=20.000},{LG5=27.000},{CNSMASSEXACT=0.120},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=84669400},{PPATH=schablonen/stellfuss_kunststoff_sbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
RK Rose+Krieger
Description
adjustable foot -plastic- - accessories
Bill of material
4300301#Stellfuss Befestigung an Stirnseite (mit Anschlussplatte t=15 mm)
ARTIKEL
Article description
adjustable foot to face (with connecting plate t=15mm)
adjustable foot to face (with connecting plate t=15mm)
BEST
Order-no.
4300301
4300301
NUT
slot goemetry
-
-
P
Fits for:
F-30x60
F-30x60
A
30
30
mm
B
20.5
20.5
mm
C
5
mm
D
30
30
mm
E
29.5
29.5
mm
G
4.5
4.5
mm
H
Stroke position
mm
Enter value for H
Stroke position
mm
cm
inch
ft
確定
HMAX
max. H
15
15
mm
SW
22
22
mm
CNSMASSEXACT
Weight
0.120
0.120
kg
CNSSTDDTIME
standard delivery time after receipt of order
1 Week after receipt of order
ECLASS80
eClass V 8.0
23-36-02-90
WARENNUMMER
Customs tariff number
84669400